(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strong magnet, material: Alnico magnet

Strong magnet, material: Alnico magnet
  • Volume Discount

[Features]
· With anti-magnetic plate
·Corrosion Resistant
·No thread
·Materials: Alnico magnet (Alcomax)
·Operating temperature: 550°C or less

Part Number

Configured Part Number is shown.

Part Number
EA781EA-1
EA781EA-2
EA781EA-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Holding force
(N)
JAN code Size Weight
1 Piece(s)Available

9 Days or more

45454874576601120×30×20mm60g
1 Piece(s)Available

9 Days or more

118454874576607330×45×30mm180g
1 Piece(s)Available

9 Days or more

9454874576602825×40×25mm120g

Loading...

  1. 1

Basic Information

Product Type Permanent Magnet Holder for Machining Magnet Model Alnico Magnet Shape Square-Shaped
With / Without Handle Not Included With / Without Screw Hole Not Included Accessories Anti-magnetic plate
Hole Diameter 5mm Operating Temperature 550°C or less

Additional Products in this Category

Tech Support