(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnet Base EA781BC-34

Magnet Base EA781BC-34
  • Volume Discount

[Product Specifications]
・Magnetic force is ON/OFF switchable.
・Magnetic force-1,274N(130kgf)
・Mounting screw dia.-M10 x P1.5, depth 10mm
・Size-50 x 117 x 75(H)mm
・Weight-2.2kg

Part Number

Configured Part Number is shown.

EA781BC-34

Part Number
EA781BC-34
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA781BC-34 in the Magnet Base EA781BC-34 series.

Additional Products in this Category

Tech Support