(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Roll Seat Cutter EA762EB-100

Roll Seat Cutter EA762EB-100
  • Volume Discount

【Product Specifications】
・※Caution※…【The product must be assembled by user】
・With meter of long cutting measurement.
・Material…Body: Steel, ABS, nylon, PVC product
・Weight…27kg
・Size…1,370(W)×830(D)×1,250(H)mm
・Width(mm)…1,060 or less
・Dia.(mm)…800 or less
・Core dia.…60 to 87mm
・Withstand load…120kg

Part Number

Configured Part Number is shown.

EA762EB-100

Part Number
EA762EB-100
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support