(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Clamp Data Logger EA742HF

Clamp Data Logger EA742HF
  • Volume Discount

[Product Specifications]
・Measurement range-0 to 1,000A(50/60HZ)
・Accuracy-±0.5%rdg.±5dgt
・Record interval-1/2/5/10/15/20/30sec, 1/2/5/10/15/20/30/60min
・Storage capacity-Maximum 60,000 pieces of data
・Dim.-79(W) x 37(D) x 70(H)mm
・Power supply-AA battery x 1pc
・Dust, water proof-IP54
・The data can be transferred to PC by using the data collector (EA742H-1, -2 separately sold)
・Use this together with the clamp sensor EA742GH-1 (separately sold).

Part Number

Configured Part Number is shown.

EA742HF

Part Number
EA742HF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

10 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support