(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Indoor Thermometer-Hygrometer - Digital, EA728EB-20A

Indoor Thermometer-Hygrometer - Digital, EA728EB-20A
  • Volume Discount

[Product Specifications]
・Measurement range-Temperature: -10 to 50℃, Humidity: 20 to 100%RH
・Resolution-0.1℃/0.1%RH
・Max/Min value record function
・Power supply-AAA battery x 2 pcs
・Dim.-112(W) x 37(D) x 90(H)mm
・Weight-135g
・Thermo hygrometer for both on desk and wall

Part Number

Configured Part Number is shown.

EA728EB-20A

Part Number
EA728EB-20A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support