(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Oven Thermometer - EA728AS-14

Oven Thermometer - EA728AS-14
  • Volume Discount

[Product Specifications]
・Temperature range-0 to 300℃
・Accuracy-±10℃
・Dim.-Dia. 60 x 67mm
・Thermometer dedicated for oven
・Material-Stainless steel
・One division: 10℃
・Bimetal

Part Number

Configured Part Number is shown.

EA728AS-14

Part Number
EA728AS-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA728AS-14 in the Oven Thermometer - EA728AS-14 series.

Additional Products in this Category

Tech Support