(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pin Vise - Aluminum, EA725SJ-10

Pin Vise - Aluminum, EA725SJ-10
  • Volume Discount

[Product Specifications]
・Length-70mm
・Material-Aluminum
・Simple pin vise screwing at 2 points.
・Dim. (mm)…10 to 11
・Weight (g)…48

Part Number

Configured Part Number is shown.

EA725SJ-10

Part Number
EA725SJ-10
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SJ-10 in the Pin Vise - Aluminum, EA725SJ-10 series.

Additional Products in this Category

Tech Support