(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Gauges - Square Scale with Pocket Clip, Stainless Steel, EA725SG-315

Taper Gauges - Square Scale with Pocket Clip, Stainless Steel, EA725SG-315
  • Volume Discount

[Product Specifications]
・Measurement range-(surface)taper gauge :1 to 15mm, (backside) straight measure scale:0 to 12cm
・Minimum scale-(Front)0.1mm(Back)1mm
・Material-Stainless steel
・Length-148.5mm
・Function-Straight ruler scale, hole diameter conversion table forRound hole(Reverse side)
・With storage case of clip type. .

Part Number

Configured Part Number is shown.

EA725SG-315

Part Number
EA725SG-315
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SG-315 in the Taper Gauges - Square Scale with Pocket Clip, Stainless Steel, EA725SG-315 series.

Additional Products in this Category

Tech Support