(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Gauges - Sliding Type, Stainless Steel, EA725SG-309

Taper Gauges - Sliding Type, Stainless Steel, EA725SG-309
  • Volume Discount

[Product Specifications]
・Measurement range-1 to 9mm
・Minimum scale-0.1mm
・Material-Stainless steel
・Length-140mm
・The clip-type sliding case is convenient and safe for carrying.
・The gauge tip is rounded for safe work.
・Slide type storage.

Part Number

Configured Part Number is shown.

EA725SG-309

Part Number
EA725SG-309
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SG-309 in the Taper Gauges - Sliding Type, Stainless Steel, EA725SG-309 series.

Additional Products in this Category

Tech Support