(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Gauges - Feeler Gauge, 4 Leaves, Stainless Steel, EA725SG-129

Taper Gauges - Feeler Gauge, 4 Leaves, Stainless Steel, EA725SG-129
  • Volume Discount

[Product Specifications]
・Measurement range-1 to 29mm
・Minimum scale-0.05mm
・Material-Stainless steel
・Length-144mm
・Set of 4 gauges of 1 to 8mm, 8 to 15mm, 15 to 22mm, and 22 to 29mm.

Part Number

Configured Part Number is shown.

EA725SG-129

Part Number
EA725SG-129
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SG-129 in the Taper Gauges - Feeler Gauge, 4 Leaves, Stainless Steel, EA725SG-129 series.

Additional Products in this Category

Tech Support