(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Gauge EA725SG-115

Taper Gauge EA725SG-115
  • Volume Discount

【Product Specifications】
・Measurement range-Taper gauge: 1 to 15mm, Straight ruler scale: 0 to 150mm
・Minimum division-Taper gauge: 0.1mm, Straight ruler scale: 1mm
・Accuracy-Taper gauge: ±0.05mm, Straight ruler scale: ±0.15mm
・Straight ruler scale-millimeter
・Material-Stainless steel(Chrome plating)
・With clip
・Capable of measuring ID, hole dia., gap, and step, and equipped clip is convenient for carrying
・Dim.-26(W) x 5(D) x 160(H)mm
・Weight-20g

Part Number

Configured Part Number is shown.

EA725SG-115

Part Number
EA725SG-115
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SG-115 in the Taper Gauge EA725SG-115 series.

Additional Products in this Category

Tech Support