(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Esco taper gauge EA725SG-1/2

Esco taper gauge EA725SG-1/2
  • Volume Discount

It can be used for a variety of tasks, including determining the hole size of the dice, and it comes with a lock to fix each one when in use.

Part Number

Configured Part Number is shown.

Part Number
EA725SG-1
EA725SG-2
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Number of sheets Size
1 Piece(s)Available

9 Days or more

451834034676510 sheets2 to 12mm
1 Piece(s)Available

9 Days or more

451834034677213 sheets12 to 25mm

Loading...

  1. 1

Basic Information

Materials Steel Total length (mm) 70 Minimum Scale 0.02mm

Additional Products in this Category

Tech Support