(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Drill Gauge, Steel, EA725SD-11 (Part Numbers)

Radius Gauges - Drill Gauge, Steel, EA725SD-11
  • Volume Discount

[Product Specifications]
・Tap dim.-#2, #3, #4, #5, #6, #8, #10, #12, #14, #1/4 (UNF)
・Dim.-161 x 60mm
・For tap prepared hole
・Steel

Part Number

Configured Part Number is shown.

EA725SD-11

Part Number
EA725SD-11
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SD-11 in the Radius Gauges - Drill Gauge, Steel, EA725SD-11 series.

Additional Products in this Category

Tech Support