(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pitch gauge (American)

Pitch gauge (American)
  • Volume Discount

Esco pitch gauge (American).
Frame size: 88 mm
Materials: Steel

Part Number

Configured Part Number is shown.

Part Number
EA725SA-3B
EA725SA-3C
EA725SA-3D
EA725SA-3E
EA725SA-3F
EA725SA-3G
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Number of sheets
(sheet)
Standard Weight
(g)
1 Piece(s)Available

9 Days or more

451834034671027Number of Threads (Number of grooves/inch): 2.1/4·2.3/8·2.1/2·2.5/8·2.3/4·2.7/8·3·3.1/4·3.1/2·4·4.1/2·5·5.1/2·6·7·8·9·10·11·12·13·14·16·18·20·24·28116
1 Piece(s)Available

9 Days or more

451834023161028Number of Threads (Number of grooves/inch): 3.1/2·4·4.1/2·5·5.1/2·6·7·8·9·10·11·11.1/2·12·13·14·15·16·18·20·22·24·26·27·28·30·32·34·3657
1 Piece(s)Available

9 Days or more

451834023162730Number of Threads (Number of grooves/inch): 4·4.1/2·5·5.1/2·6·7·8·9·10·11·11.1/2·12·13·14·15·16·18·20·22·24·26·27·28·30·32·34·36·38·40·4263
1 Piece(s)Available

9 Days or more

451834023167228Number of Threads (Number of grooves/inch): 4·4.1/2·5·6·7·8·9·10·11·11.1/2·12·13·14·16·18·20·24·27·28·32·36·40·44·48·56·64·72·8057
1 Piece(s)Available

9 Days or more

451834023168951Number of Threads (Number of grooves/inch): 4·4.1/2·5·5.1/2·6·7·8·9·10·11·11.1/2·12·13·14·15·16·18·20·22·24·26·27·28·30·32·34·36·38·40·42·44·46·48·50·52·54·56·58·60·62·64·66·68·97
1 Piece(s)Available

8 Days or more

451834023170230Number of Threads (Number of grooves/inch): 6·7·8·9·10·11·11.1/2·12·13·14·15·16·18·20·22·24·26·27·28·30·32·34·36·38·40·42·48·50·56·6055

Loading...

  1. 1

Basic Information

Materials Steel Frame size(mm) 88 Product Type Inch

Additional Products in this Category

Tech Support