(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Radius Gauges - Whitworth Threads per Inch Gauge, Steel, EA725SA-2

Radius Gauges - Whitworth Threads per Inch Gauge, Steel, EA725SA-2
  • Volume Discount

[Product Specifications]
・30 pcs/set
・For BSW screw
・55° screw
・Number of threads (grooves/inch)-3,1/2, 4, 4,1/2, 5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 16, 18, 19, 20, 22, 24, 25, 26, 28, 30, 32, 36, 40, 44, 48, 50, 60
・Frame dim.-61mmSteel

Part Number

Configured Part Number is shown.

EA725SA-2

Part Number
EA725SA-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SA-2 in the Radius Gauges - Whitworth Threads per Inch Gauge, Steel, EA725SA-2 series.

Additional Products in this Category

Tech Support