(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Gauges - Center Gauge, 60 Degree, Unified Course, EA725SA-13

Taper Gauges - Center Gauge, 60 Degree, Unified Course, EA725SA-13
  • Volume Discount

[Product Specifications]
・Dim.-UNC, 60°
・Scale-inch
・Length-56.8mm
・Angle gauge for thread cutting tool

Part Number

Configured Part Number is shown.

EA725SA-13

Part Number
EA725SA-13
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725SA-13 in the Taper Gauges - Center Gauge, 60 Degree, Unified Course, EA725SA-13 series.

Additional Products in this Category

Tech Support