(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thickness Gauge EA725RA-5

Thickness Gauge EA725RA-5
  • Volume Discount

【Product Specifications】
・Hardened steel
・Leaf length-77mm
・20 pcs/set
・Dim.-0.05, 0.10, 0.15, 0.20, 0.25, 0.30, 0.35, 0.40, 0.45, 0.50, 0.55, 0.60, 0.65, 0.70, 0.75, 0.80, 0.85, 0.90, 0.95, 1.00mm

Part Number

Configured Part Number is shown.

EA725RA-5

Part Number
EA725RA-5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725RA-5 in the Thickness Gauge EA725RA-5 series.

Additional Products in this Category

Tech Support