(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 2/22 to 5:00 p.m. (CST) 2/23/2025. We apologize for the inconvenience.

Thickness Gauge EA725RA-3B

Thickness Gauge EA725RA-3B
  • Volume Discount

【Product Specifications】
・Leaf length-152mm
・13 pcs/set
・Quenched steel
・Dim.-0.03, 0.04, 0.05, 0.06, 0.07, 0.08, 0.09, 0.10, 0.15, 0.20, 0.30, 0.40, 0.50mm

Part Number

Configured Part Number is shown.

EA725RA-3B

Part Number
EA725RA-3B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA725RA-3B in the Thickness Gauge EA725RA-3B series.

Additional Products in this Category

Tech Support