(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Bimetal type surface thermometer (With magnet)

Bimetal type surface thermometer (With magnet)
  • Volume Discount

[Features]
·This surface thermometer is useful for measuring rail temperatures and temperatures during welding that require high suction power.
·Comes with black dial and cover
·Because it is a bimetallic sensor, it responds quickly to heat.

Part Number

Configured Part Number is shown.

EA722Y-120

Part Number
EA722Y-120
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Product Model Thermometer Measurement Temperature Range(°C) -20 to 120 Minimum Temperature Display(°C) -20
Materials Aluminum Weight 43g Specifications Bimetal type
Accuracy ±2% Outer diameter 50mm Minimum Graduation 1°C
JAN code 4518340422315

Additional Products in this Category

Tech Support