(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

300mm Combination Square EA719JC-300

300mm Combination Square EA719JC-300
  • Volume Discount

[Product Specifications]
・Min. scale-1mm/1/16
・For 45°, 90°
・With scriber hook
・Body: Zinc die-cast, Scale: Steel
・Scale…300mm

Part Number

Configured Part Number is shown.

EA719JC-300

Part Number
EA719JC-300
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA719JC-300 in the 300mm Combination Square EA719JC-300 series.

Additional Products in this Category

Tech Support