(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

With square aluminum stand

With square aluminum stand
  • Volume Discount

Esco square with aluminum stand.
For right angle inspection and marking.
Material Base: aluminum, rod: Stainless steel

Part Number

Configured Part Number is shown.

Part Number
EA719JB-12
EA719JB-13
EA719JB-14
Part NumberMinimum order quantityVolume DiscountDays to Ship JAN code Weight Size
1 Piece(s)Available

9 Days or more

4518340448599341g300×200mm
1 Piece(s)Available

9 Days or more

4518340448605797g400×250mm
1 Piece(s)Available

9 Days or more

4518340448612852g500×250mm

Loading...

  1. 1

Basic Information

Application For inspecting and marking right angles Materials Stand: aluminum, rod: Stainless steel Angle precision up to 500 mm: ±0.1/100 mm
Product Type Stand With Speed Square

Additional Products in this Category

Tech Support