(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Analog insulation resistance tester (3 ranges) EA709BC

Analog insulation resistance tester (3 ranges) EA709BC
  • Volume Discount

[Features]
·Improve work efficiency in dark areas with LED lighting meters and test leads with LED lights
·Shock-resistant design to withstand drops from 1 m on concrete

Part Number

Configured Part Number is shown.

Part Number
EA709BC-1
EA709BC-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Rated Measurement Voltage
(V)
Insulation resistance measurement range
(MΩ)
JAN code Manufacturer model no.
1 Piece(s)Available

10 Days or more

25/50/1250.005 to 204548745364217IR4030-11
1 Piece(s)Available

9 Days or more

250/500/10000.01 to 20004548745909388IR4033-11

Loading...

  1. 1

Basic Information

Analog/digital analog Product category Main unit Number of ranges 3
Auto discharge function (Automatic discharge function) none Comparator function none Communication function none
Power Supply AA batteries x 4 Accessories Lead set with switch, carrying case, instruction manual, test battery Dimensions(mm) 152×40×92
Main body mass(g) 420

Additional Products in this Category

Tech Support