(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Leak Clamp Mini Tester (Mini) EA708LC

Leak Clamp Mini Tester (Mini) EA708LC
  • Volume Discount

[Product Specifications]
・Measurement range-0 to 30mA/300mA/30A/300A (50/60Hz)
・Working circuit voltage-600VAC or lower
・Radius of measurable conductor-40mm
・Operating temperature and humidity-0 to 40℃ (80%RH or lower)
・Dim.-64(W) x 23(D) x 162(H)mm
・Weight-About125g
・Power supply-LR-44 or SR-44 x 2 pcs
・With a case

Part Number

Configured Part Number is shown.

EA708LC

Part Number
EA708LC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support