(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Digital Clamp Meter EA708AD-4

Digital Clamp Meter EA708AD-4
  • Volume Discount

[Product Specifications]
・DC/AC current-40/400A
・DC voltage-400m/4/40/400/600V
・AC voltage-4/40/400/600V
・Resistance value-400/4k/40k/400k/4M/40MΩ
・Frequency-10/100/1k/10k/100k/1M/10MHz
・Clamp internal dia.-φ28mm
・Function-conductive check, duty ratio, diode check, data holding
・Power supply-9Vbattery x 1 pc (included)
・Size-76(W)x30(D)x208(H)mm
・Weight-195g
・Accessories-Test lead, strap

Part Number

Configured Part Number is shown.

EA708AD-4

Part Number
EA708AD-4
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support