(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

File Set(With tray) EA687YA-36

File Set(With tray) EA687YA-36
  • Volume Discount

[Product Specifications]
・File(Length315mm, medium)-flat, half-round, round, angle, tirangle
・Diamond file(Length140mm, #140)-Flat, edge fine, edge round fine
・Case shape-tray type(Size:375×180×45(H)mm)

Part Number

Configured Part Number is shown.

EA687YA-36

Part Number
EA687YA-36
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA687YA-36 in the File Set(With tray) EA687YA-36 series.

Additional Products in this Category

Tech Support