(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pliers Set (With Tray) EA687YA-21

Pliers Set (With Tray) EA687YA-21
  • Volume Discount

【Product Specifications】
・Case shape-tray type
・Radio plier-159mm
・Nipper-160mm
・Nipper(with spring)-150mm
・Plier-200mm
・Wire cutting capacity-Radio plier:φ1.6mmNipper:φ2.0mmNipper(With spring):φ5.0mm(Plastic Wire ) Pliers:φ2.3mm
・Case shape-tray type(Size:375×180×45(H)mm)

Part Number

Configured Part Number is shown.

EA687YA-21

Part Number
EA687YA-21
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA687YA-21 in the Pliers Set (With Tray) EA687YA-21 series.

Additional Products in this Category

Tech Support