(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

(1/4", 1/2")Socket Wrench Set EA687DA

(1/4", 1/2")Socket Wrench Set EA687DA
  • Volume Discount

[Product Specifications]
・Square drive-1/4, 1/2
・Socket (Hex) -8・9, 10, 11, 12, 13, 14mm (1/4)8, 10, 12, 13, 14, 17, 19, 22, 24, 27, 30, 32mm(1/2)
・(+) Bit socket-#1, #2(1/4)
・(-) Bit socket-4, 5.5, 6.5mm (1/4)
・Pozidriv bit socket-#1, #2(1/4)
・Torx bit socket-T8, T10, T15, T20, T25, T30, T40(1/4)
・Hex bit socket-3, 4, 5, 6mm (1/4)
・Spark plug socket-16, 21mm (1/2)
・Ratchet handle(1/4, 1/2)
・T-Type slide handle (1/4, 1/2)
・Flexible extension bar-150mm (1/4)
・Extension bar-51, 102mm (1/4)127, 254mm (1/2)
・Universal joint (1/4, 1/2)
・Spinner handle (1/4)
・Bit adapter-5/16(Hex) x 1/2(sq)
・Bit (hexagonal shank of 5/16 with overall length of 30mm)-(+): #3, #4, (-): 8, 10, 12mm, pozidriv: #3, #4,Torx: T40, T45, T50, T55, Hex: 8, 10, 12, 14mm
・Combination wrench (12 Point) -8, 10, 11・12, 13, 14, 17, 19, 22mm

Part Number

Configured Part Number is shown.

EA687DA

Part Number
EA687DA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support