(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[10 Pcs] Open End Wrench Set EA685AC-2

[10 Pcs] Open End Wrench Set EA685AC-2
  • Volume Discount

[Product Specifications]
・Material-Chrome-vanadium steel
・Size-5.5x7・8x10・9x11・10x12・12x14・14x17・17x19・19x22・24x27・30x32mm
・Overall length-124 to 308mm
・15 degrees.

Part Number

Configured Part Number is shown.

EA685AC-2

Part Number
EA685AC-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA685AC-2 in the [10 Pcs] Open End Wrench Set EA685AC-2 series.

Additional Products in this Category

Tech Support