(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

5.5x 7mm Combination Spanner EA685A-0.5

5.5x 7mm Combination Spanner EA685A-0.5
  • Volume Discount

[Product Specifications]
・Material-Chrome-vanadium steel
・15 degrees.
・Size(mm)-5.5x7
・Length(mm)-125

Part Number

Configured Part Number is shown.

EA685A-0.5

Part Number
EA685A-0.5
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA685A-0.5 in the 5.5x 7mm Combination Spanner EA685A-0.5 series.

Additional Products in this Category

Tech Support