(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Single-ended wrench SATA

Single-ended wrench SATA
  • Volume Discount

Model: EA684A-38, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 38 mm one-eye, one-mouth spanner
Model: EA684A-48, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 48 mm one-eye, one-mouth spanner
Model: EA684A-55, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 55 mm one-eye, one-mouth spanner
Model: EA684A-60, Esco major classification: Spanner, glasses, socket, impact socket, impact wrench, product name: 60 mm one-eye, one-mouth spanner

Part Number

Configured Part Number is shown.

Part Number
EA684A-38
EA684A-48
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Two-sided Width Size
(mm)
Glasses Size Wrench Part Diameter Weight (kg) JAN code Part Number
1 Piece(s)Available

9 Days or more

5003855.0mm77mm1.58454874536266440244
1 Piece(s)Available

8 Days or more

6504872.0mm97mm3.07454874536270140249

Loading...

  1. 1

Basic Information

Model Combination Ratchet Mechanism NA Swing Head (Flex) NA
Offset Angle(°) 15 Single Item / Set Single Item Materials Chrome vanadium steel
Points 12 Manufacturer SATA

Additional Products in this Category

Tech Support