(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Cold Chisel EA683PD

Cold Chisel EA683PD
  • Volume Discount

【Product Specifications】
・Material-Chrome-vanadium steel
・Center Punch(edge dia. x length)-4x120mm, 5x150mm
・Taper Pin Punch(Tip dia. X length)-3x120mm
・Pin punch(dia. X length)-2x150mm, 3x150mm, 4x150mm, 5x150mm, 6x150mm, 8x150mm
・Cape Chisel(Blade Width x Body Length)-5x129mm
・Flat chisel(Blade width x Length)-12x129mm, 15x150mm, 18x175mm

Part Number

Configured Part Number is shown.

EA683PD

Part Number
EA683PD
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA683PD in the Cold Chisel EA683PD series.

Additional Products in this Category

Tech Support