(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

0.25-10mm2 Crimping Plier(For uninsulated terminal) EA682JC-3

0.25-10mm2 Crimping Plier(For uninsulated terminal) EA682JC-3
  • Volume Discount

【Product Specifications】
・For bare crimp
・Crimping range-0.25 to 10mm2
・Length-262mm
・Handle-plastic

Part Number

Configured Part Number is shown.

EA682JC-3

Part Number
EA682JC-3
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA682JC-3 in the 0.25-10mm2 Crimping Plier(For uninsulated terminal) EA682JC-3 series.

Additional Products in this Category

Tech Support