(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Wire Stripper EA682JB

Wire Stripper EA682JB
  • Volume Discount

[Product Specifications]
・Crimp range(AWG)-10 to 22
・With bis cutter, cutter for copper wire
・Capacity(AWG)(Dia.mm)-10・12・14・16・18・20・22
・Length(mm)-215

Part Number

Configured Part Number is shown.

EA682JB

Part Number
EA682JB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA682JB in the Wire Stripper EA682JB series.

Additional Products in this Category

Tech Support