(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Adjustable Wrench EA680-150

Adjustable Wrench EA680-150
  • Volume Discount

[Product Specifications]
・Material-Chrome vanadium steel
・Length…150mm
・Max. opening…20mm

Part Number

Configured Part Number is shown.

EA680-150

Part Number
EA680-150
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA680-150 in the Adjustable Wrench EA680-150 series.

Additional Products in this Category

Tech Support