(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Demagnetizer EA651GA

Demagnetizer EA651GA
  • Volume Discount

[Product Specifications]
・Insertion hole-Dia. 15 x Depth 50mm
・Power source-100VAC, 125W
・Dim.-115 x 73 x 50(H)mm
・A work tool, blade, etc. can be magnetized and demagnetized easily.
・Ideal for demagnetization of a drill, end-mill, tap, reamer, etc. and magnetization of the tip of a screwdriver

Part Number

Configured Part Number is shown.

EA651GA

Part Number
EA651GA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA651GA in the Demagnetizer EA651GA series.

Additional Products in this Category

Tech Support