(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle clamp (auto adjust), model: Push-pull type/horizontal holding type

Toggle clamp (auto adjust), model: Push-pull type/horizontal holding type
  • Volume Discount

[Features]
·Auto-adjust function that automatically adjusts the tightening according to the size of the workpiece

Part Number

Configured Part Number is shown.

Part Number
EA639WE-1
EA639WE-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length
(mm)
Mounting bracket JAN code Tightening Capability (kg)
1 Piece(s)Available

9 Days or more

18142×45mm4518340509979204
1 Piece(s)Available

9 Days or more

225 to 24557×64mm4518340509986318

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron Toggle clamp unit/option Unit
Toggle clamp direction Side Attachment Flange base Clamp part polyethylene cap
Details of materials Steel (Nickel plating) Stroke -1:15 mm, -2:25 mm Model Push-pull type/horizontal holding type

Additional Products in this Category

Tech Support