(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Toggle clamp (auto adjust), material: Steel (Nickel plating)

Toggle clamp (auto adjust), material: Steel (Nickel plating)
  • Volume Discount

[Features]
·Auto-adjust function that automatically adjusts the tightening according to the size of the workpiece

Part Number

Configured Part Number is shown.

Part Number
EA639WA-1
EA639WA-2
EA639WA-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall length
(mm)
Mounting bracket JAN code Tightening Capability (kg)
1 Piece(s)Available

12 Days or more

16742×45mm4518340509832204
1 Piece(s)Available

12 Days or more

21057×64mm4518340509856318
1 Piece(s)Available

12 Days or more

21057×64mm4518340509863318

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Flange base Clamp part polyethylene cap
Details of materials Steel (Nickel plating) Model Horizontal lever type/downward presser type

Additional Products in this Category

Tech Support