(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

[Stainless Steel] Latch Type Toggle Clamp EA639SF-21

[Stainless Steel] Latch Type Toggle Clamp EA639SF-21
  • Volume Discount

[Product Specifications]
・Lateral hook type
・Stainless steel
・Capacity-170kg
・Base…Standard
・A…49
・B…211
・C…37
・Fitting: E x F…49 x 38

Part Number

Configured Part Number is shown.

EA639SF-21

Part Number
EA639SF-21
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639SF-21 in the [Stainless Steel] Latch Type Toggle Clamp EA639SF-21 series.

Additional Products in this Category

Tech Support