(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

toggle clamp, clamp part: hex bolt head type: Vertical lever/lower presser type (Part Numbers)

toggle clamp, clamp part: hex bolt head type: Vertical lever/lower presser type
  • Volume Discount

[Specifications]
·Esco, clamping parts (for manual tightening), toggle clamps.

Part Number

Configured Part Number is shown.

EA639SA-3

Part Number
EA639SA-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Weight Mounting bracket JAN code Tightening capability Handle Opening Angle Bar Opening Angle Mounting hole
1 Piece(s)Available

12 Days or more

46×117.2×141(H)mm355g46×34.9mm4548745178654227 kg60°100°⌀7.2 mm × 4 locations

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material Stainless steel Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Flange base Clamp part hex bolt head
Model Vertical lever/lower presser type

Please check the type/dimensions/specifications of the part EA639SA-3 in the toggle clamp, clamp part: hex bolt head type: Vertical lever/lower presser type series.

Products like this...

Part Number
EA639SA-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Size Weight Mounting bracket JAN code Tightening capability Handle Opening Angle Bar Opening Angle Mounting hole
1 Piece(s)Available

11 Days or more

64.3×139.5×206(H)mm635g64.3×49.2mm4548745179446340 kg58°105°⌀8.7 mm × 4 locations

Additional Products in this Category

Tech Support