(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

toggle clamp, mounting hole: ⌀5.2 mm × 4 places, type: Vertical lever/lower presser type

toggle clamp, mounting hole: ⌀5.2 mm × 4 places, type: Vertical lever/lower presser type
  • Volume Discount

[Specifications]
·Esco, clamping parts (for manual tightening), toggle clamps.

Part Number

Configured Part Number is shown.

Part Number
EA639SA-2
EA639SA-12
Part NumberMinimum order quantityVolume DiscountDays to Ship Clamp part Size Mounting bracket JAN code Opening of the Handle Handle Opening Angle Bar Opening Angle Bar Opening Mounting Bracket Size
1 Piece(s)Available

9 Days or more

hex bolt head39.7×64.65×104mm39.7×25.4mm4548745178630-60°100°--
1 Piece(s)Available

9 Days or more

neoprene cap39.7(W)×64(L)×104(H)mm-454874593502860°--100°39.7×25.4mm

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material Stainless steel Toggle clamp unit/option Unit
Toggle clamp direction Top Attachment Flange base Weight 170g
Tightening capability 91 kg Model Vertical lever/lower presser type Mounting hole ⌀5.2 mm × 4 locations

Additional Products in this Category

Tech Support