(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle clamp, type: Vertical lever/lower presser type, mounting hole: ⌀4.4 × 4 locations

Toggle clamp, type: Vertical lever/lower presser type, mounting hole: ⌀4.4 × 4 locations
  • Volume Discount

[Specifications]
·Esco, clamping parts (for manual tightening) toggle clamp.
·Adjustable clamp position

Part Number

Configured Part Number is shown.

Part Number
EA639CL
EA639SA-1
Part NumberMinimum order quantityVolume DiscountDays to Ship Main unit material Clamp part Details of materials JAN code Tightening capability Tightening Capability (kg)
1 Piece(s)Available

9 Days or more

General steel/cast ironneoprene capSteel (zinc plating)454874517948450 kg-
1 Piece(s)Available

9 Days or more

Stainless steelhex bolt head-4548745178623-50 kg

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Toggle clamp unit/option Unit Toggle clamp direction Top
Attachment Flange base Size 33.3×50×74.4(H)mm Weight 60g
Mounting bracket 33.3×25.4mm Handle Opening Angle 56° Model Vertical lever/lower presser type
Bar Opening Angle 100° Mounting hole ⌀4.4 × 4 locations

Additional Products in this Category

Tech Support