(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle clamp (Latch type for vertical and horizontal use)

Toggle clamp (Latch type for vertical and horizontal use)
  • Volume Discount

[Features]
·Vertical and horizontal switching is possible by changing the shaft hole.
·Ring length can be adjusted

Part Number

Configured Part Number is shown.

Part Number
EA639FE-1
EA639FE-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length of the Ring Total Length of Ring Ring Diameter Main Body Size Mounting bracket JAN code Tightening capability Tightening Capability (kg)
1 Piece(s)Available

9 Days or more

110.5mm-6mm48×103.66×60.5(H)mm48 x 35 mm, 19 x 39.1 mm4548745179163400 kg-
1 Piece(s)Available

9 Days or more

-146mm8mm60×118.8×85.6(H)mm60×51mm, 28×40mm4548745179170-700 kg

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Main unit material General steel/cast iron Toggle clamp unit/option Unit
Toggle clamp direction Side Attachment Flange base Details of materials Steel (zinc plating)
Model Vertical/horizontal latch type Mounting hole 6 positions

Additional Products in this Category

Tech Support