(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle clamp (Horizontal latch type)

Toggle clamp (Horizontal latch type)
  • Volume Discount

Horizontal latch type.
Handle PVC resin coating.
The length of the ring can be adjusted forward and backward by 5 mm.

Part Number

Configured Part Number is shown.

Part Number
EA639FB
EA639FB-1
EA639FB-2
EA639SF-11
Part NumberMinimum order quantityVolume DiscountDays to Ship Main unit material Total Length of Ring Clamp part Size Details of materials Weight JAN code Tightening capability Mounting hole Mounting Bracket Size
1 Piece(s)Available

11 Days or more

General steel/cast iron55 mm (Front and back 5 mm adjustable)-28.2×77×31.3(H)mmMain unit material: Steel (galvanized)/handle: PVC resin coating70g4518340703209163 kg⌀4.4 mm × 6 locations28.2×26.2mm
1 Piece(s)Available

12 Days or more

General steel/cast iron-neoprene cap44.4 (W) × 73 (L) × 41.3 (H) mm (Excluding lever)Steel (zinc plating)225g4548745934960318 kg⌀6.3 mm × 4 locations39.7×44.4mm
1 Piece(s)Available

12 Days or more

General steel/cast iron-neoprene cap54 (W) × 74 (L) × 74 (H) mm (Excluding lever)Steel (zinc plating)680g4548745934977900 kg⌀8.5 mm × 4 locations60.3×54mm
1 Piece(s)Available

12 Days or more

Stainless steel55mm-28.2×77×31.3mm-70g4548745180046163 kg⌀4.4 mm × 6 locations28.2×26.2mm

Loading...

  1. 1

Basic Information

Type Toggle clamp/supplies Toggle clamp unit/option Unit Toggle clamp direction Side
Attachment Flange base Model Horizontal latch type

Additional Products in this Category

Tech Support