(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamp EA639EF-2

Toggle Clamp EA639EF-2
  • Volume Discount

[Product Specifications]
・Press type
・The vertical motion makes the product suitable for shearing, caulking, and punching as well.
・Capacity…1,200kg
・Stroke…50mm
・Weight…7.4kg

Part Number

Configured Part Number is shown.

EA639EF-2

Part Number
EA639EF-2
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Additional Products in this Category

Tech Support