(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 12/14/2024 to 4:00 p.m. (CST) 12/15/2024. We apologize for the inconvenience.

Toggle Clamp EA639EC

Toggle Clamp EA639EC
  • Volume Discount

[Product Specifications]
・Side hold type
・Tightening capacity-680kg
・Stroke-60mm
・Dim. (width x length x height)-71 x 238 x 133mm
・Fitting-71 x 51mm
・Ductile steel base

Part Number

Configured Part Number is shown.

EA639EC

Part Number
EA639EC
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639EC in the Toggle Clamp EA639EC series.

Additional Products in this Category

Tech Support