(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamp EA639EB

Toggle Clamp EA639EB
  • Volume Discount

[Product Specifications]
・Side hold type
・Tightening capacity-364kg
・Stroke-41mm
・Dim. (width x length x height)-57 x 171 x 103mm
・Fitting-57 x 57mm

Part Number

Configured Part Number is shown.

EA639EB

Part Number
EA639EB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639EB in the Toggle Clamp EA639EB series.

Additional Products in this Category

Tech Support