(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamp EA639EA

Toggle Clamp EA639EA
  • Volume Discount

[Product Specifications]
・Side hold type
・Tightening capacity-180kg
・Stroke-30mm
・Dim. (width x length x height)-50 x 125 x 98mm
・Fitting-50 x 83mm

Part Number

Configured Part Number is shown.

EA639EA

Part Number
EA639EA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639EA in the Toggle Clamp EA639EA series.

Additional Products in this Category

Tech Support