(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamp EA639E

Toggle Clamp EA639E
  • Volume Discount

[Product Specifications]
・Side hold type
・Tightening capacity-136kg
・Stroke-32mm
・Dim. (width x length x height)-56 x 174 x 75mm
・Fitting-56 x 90mm

Part Number

Configured Part Number is shown.

EA639E

Part Number
EA639E
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639E in the Toggle Clamp EA639E series.

Additional Products in this Category

Tech Support