(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamp EA639DG

Toggle Clamp EA639DG
  • Volume Discount

[Product Specifications]
・Horizontal lever lower part hold type
・Tightening capacity-340kg
・Clamp section-Hexagonal bolt head
・Dim.-19(W) x 75(L) x 215(H)mm
・Maximum opening width - 30mm.

Part Number

Configured Part Number is shown.

EA639DG

Part Number
EA639DG
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639DG in the Toggle Clamp EA639DG series.

Additional Products in this Category

Tech Support