(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Toggle Clamp EA639DF

Toggle Clamp EA639DF
  • Volume Discount

[Product Specifications]
・Horizontal lever side mount type
・Tightening capacity-280kg
・Clamp section-Hexagonal bolt head
・Dim.-45(W) x 248(L) x 91(H)mm
・Fitting-45 x 32mm

Part Number

Configured Part Number is shown.

EA639DF

Part Number
EA639DF
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Please check the type/dimensions/specifications of the part EA639DF in the Toggle Clamp EA639DF series.

Additional Products in this Category

Tech Support